??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BFO 18V-LCC-SMG-23-2
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 18V-LCC-SMG-23-2
VERF
Availability
Available
BC
Order code
BFO0045
TC
Artikelbezeichnung
BFO 18V-LCC-SMG-23-2
PX
Product view
45836_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 6, standard, Reference base unit = BFB M18M-011-P-S4, Fiber type material = Glass, Cable length L = 2 m, Material jacket = Silicone, on stainless steel, Range = 200 mm, Ambient temperature = -40...150 °C, Active surface, fibers = Bundle Ø 2.1 mm, Active surface, fiber arrangement = Homogeneous bundle, IP rating = IP67
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code